IESNA:LM-63-2002
[TEST]P956019
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-750-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]72477
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
11305.1 10614 10014.4 9305 8595.5 8156.2 8000.5 8023.4 8156.2 8325.5
9117.3 11575.1 15566.3 19566.5 23612.6 26711.2 29448.2 31599.4 33800.9 35215.2
35320.4 33567.5 25736.3 22422.6 18655.7 12678.2 7854.1 6206.4 4169.6 2196.9
1098.5 833 530.9 311.2 123.6 0 0
11305.1 10710.1 10110.5 9405.7 8687.1 8243.1 8078.3 8064.6 8179 8334.7
8943.4 11076.3 14911.8 19406.3 23287.6 26514.4 29356.7 31814.5 33874.1 35508.1
35874.3 34427.9 26862.2 22990.1 19401.8 13488.3 8362.1 6439.8 4311.5 2306.8
1281.6 1006.9 686.5 448.5 292.9 68.7 0
11305.1 10696.4 10133.4 9465.2 8764.9 8330.1 8147 8110.4 8183.6 8325.5
8723.7 10289 13575.3 17863.9 22024.4 25731.7 29091.2 31965.5 34482.9 36579.1
37348 36711.8 34318.1 26981.2 22628.5 16696.8 10476.7 7542.8 5487.8 3208.5
2160.3 1785 1560.7 1299.9 892.5 155.6 0
11305.1 10760.4 10220.4 9639.1 9012 8545.2 8339.2 8256.8 8284.3 8394.2
8591 9405.7 11584.3 15108.6 19301.1 23489 27612.8 31553.6 35077.9 37627.2
39174.2 39384.8 38240.5 36254.1 33004.5 27420.6 22390.5 17191.1 11524.8 5336.7
2709.6 1785 1350.2 892.5 352.4 0 0
11305.1 10783.3 10330.2 9840.5 9332.4 8943.4 8710 8618.4 8604.7 8691.7
8838.1 9140.2 10110.5 12293.7 15657.8 19648.9 24111.5 28711.3 33279.1 37119.2
39915.7 41426.1 41485.6 40382.6 38885.9 36840 33979.4 29050 21612.4 13053.5
5574.7 1940.6 810.1 453.1 178.5 13.7 0
11305.1 10874.9 10472.1 10133.4 9767.2 9474.3 9314.1 9240.9 9231.7 9300.4
9433.1 9625.4 10028.1 10925.2 12751.4 15570.8 19259.9 23470.7 27873.7 32240.1
36396 39915.7 42584.1 43659.7 43764.9 43714.6 43769.5 42533.7 36830.8 26180.2
14600.5 4915.7 1249.5 462.3 114.4 9.2 0
11305.1 10966.4 10659.8 10440.1 10266.1 10151.7 10128.8 10170 10252.4 10362.2
10527 10755.9 11053.4 11547.7 12371.5 13781.2 15973.6 18921.2 22244 25814.1
29695.3 33709.3 37618.1 41151.5 44273 46831.5 49509 52182 52131.6 43943.4
27287.9 11556.8 3011.6 851.3 256.3 18.3 0
11305.1 11090 10906.9 10801.6 10787.9 10852 10984.7 11213.6 11433.3 11698.7
12055.7 12417.3 12778.9 13268.6 13909.4 14902.6 16440.5 18600.8 21131.8 24120.6
27525.9 30931.1 34478.3 37856.1 42213.3 46698.8 52145.4 57267 59839.2 56763.5
44753.6 24409 6838 1455.5 311.2 22.9 0
11305.1 11227.3 11163.2 11227.3 11360 11579.7 11858.9 12188.5 12499.7 12847.5
13227.4 13611.9 14019.2 14559.3 15268.8 16298.6 17726.6 19717.6 22193.7 25063.5
28528.2 32217.3 36327.4 40799.1 45646.1 51033.2 56717.7 62068.2 64823.6 62082
48863.7 22514.1 4782.9 1240.4 256.3 22.9 0
11305.1 11222.7 11204.4 11286.8 11447 11703.3 12023.7 12334.9 12696.5 13030.6
13405.9 13772.1 14193.2 14696.6 15424.4 16472.5 17932.5 19928.1 22454.6 25553.2
29068.3 32922.1 37123.8 41787.7 46758.3 52227.7 57930.6 63029.4 65304.1 61358.8
46062.6 18747.2 3638.7 965.7 192.2 18.3 0
11305.1 11314.3 11387.5 11639.2 11945.9 12362.4 12865.8 13369.3 13868.2 14371.7
14861.4 15387.8 15950.7 16710.5 17818.1 19237 20976.2 23191.5 25846.1 28821.1
31997.6 35293 38853.9 42217.9 45302.8 47916.2 49939.3 50557.2 48305.3 41288.8
26491.5 7776.3 1414.3 434.8 109.8 36.6 0
11305.1 11355.4 11492.8 11767.4 12161 12655.3 13200 13772.1 14335.1 14847.7
15346.6 15831.7 16348.9 16980.5 17735.7 18761 20124.9 21786.4 23649.2 25576.1
27525.9 29489.4 31393.4 32899.2 33686.5 33695.6 32977 31347.6 27997.3 23255.6
15090.3 5066.7 1130.5 370.7 141.9 54.9 0
11305.1 11364.6 11534 11808.6 12215.9 12678.2 13167.9 13639.4 14037.6 14339.6
14513.6 14623.4 14660 14714.9 14824.8 15003.3 15479.3 16490.8 17772.4 19026.4
19845.7 20221 20147.8 19127.1 16884.4 13918.5 10627.7 6966.1 4055.2 2187.8
1171.7 517.2 215.1 87 32 4.6 0
11305.1 11392.1 11492.8 11685 11826.9 11904.7 11913.8 11730.8 11396.6 10824.5
10019 9012 7867.8 6714.4 5602.2 4563.2 3634.1 3007.1 2787.4 2759.9
2787.4 2769.1 2489.9 1972.7 1409.7 942.9 627 476 393.6 320.4
247.2 155.6 64.1 27.5 9.2 0 0
11305.1 11396.6 11373.8 11218.1 10884 10376 9684.9 8687.1 7382.6 5867.7
4453.4 3295.4 2457.8 2013.9 1853.7 1821.6 1798.7 1771.3 1725.5 1675.2
1597.4 1428 1176.3 915.4 704.9 558.4 444 347.8 270 201.4
132.7 64.1 27.5 9.2 0 0 0
11305.1 11332.6 11090 10504.1 9620.8 8472 6906.6 5190.3 3725.6 2705
2164.9 1931.5 1789.6 1670.6 1565.3 1478.4 1432.6 1382.2 1336.5 1290.7
1217.5 1089.3 924.5 750.6 590.4 471.4 379.9 292.9 219.7 151
77.8 36.6 13.7 0 0 0 0
11305.1 11250.2 10691.8 9712.3 8348.4 6654.9 4705.1 3217.6 2402.9 2123.7
1986.4 1858.2 1698.1 1505.8 1309 1144.2 1020.7 965.7 1002.4 1057.3
1057.3 993.2 878.8 732.3 576.7 457.7 357 279.2 206 137.3
87 36.6 13.7 0 0 0 0
11305.1 11218.1 10389.7 8998.3 7140.1 4943.1 3226.8 2393.8 2174.1 2055.1
1931.5 1757.6 1551.6 1331.9 1121.4 942.9 796.4 723.2 691.1 682
686.5 686.5 668.2 608.7 535.5 457.7 384.5 306.7 247.2 196.8
146.5 87 18.3 0 0 0 0
11305.1 11204.4 10142.6 8494.8 6288.7 4032.3 2650.1 2256.4 2132.9 2018.4
1862.8 1661.4 1441.7 1217.5 1025.2 865 764.4 709.4 672.8 640.8
608.7 581.3 558.4 530.9 494.3 444 379.9 320.4 274.6 224.3
164.8 100.7 18.3 0 0 0 0
11305.1 11149.5 9918.3 8041.7 5625.1 3441.9 2412.1 2215.3 2110 1977.2
1807.9 1620.2 1418.9 1199.2 1006.9 865 778.1 732.3 700.3 672.8
636.2 608.7 576.7 544.7 503.5 434.8 347.8 297.5 247.2 196.8
137.3 64.1 9.2 0 0 0 0
11305.1 11144.9 9849.6 7872.4 5355 3222.2 2338.8 2196.9 2100.8 1958.9
1785 1611.1 1423.4 1217.5 1020.7 869.6 787.2 741.5 704.9 677.4
649.9 617.9 581.3 540.1 480.6 389 283.8 238 192.2 141.9
91.5 32 0 0 0 0 0
11305.1 11154.1 9808.4 7803.7 5240.6 3153.5 2338.8 2192.4 2091.7 1954.4
1775.9 1601.9 1423.4 1212.9 1016.1 865 787.2 741.5 709.4 682
654.5 617.9 581.3 540.1 476 375.3 274.6 233.4 183.1 137.3
82.4 27.5 0 0 0 0 0
